KOAX RG 71 B / U (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40006/100
40006/1000
40006/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Test voltage
(kV)

231.92 €

1 5 Days 101003.5

2,319.20 €

1 5 Days 1010004.0

1,159.61 €

1 5 Days 105004.0

Loading...

  1. 1

Basic information

Finished outer diameter(mm) 6.2 Temperature range(°C) -50 up to +70 Weight approx.(kg / km) 62
Cop 48

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360