Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
40191/1000 |
40191/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | |
---|---|---|---|---|---|---|---|
1,952.78 € | 1 | 5 Days | 10 | 1000 | |||
976.38 € | 1 | 5 Days | 10 | 500 |
Loading...
Finished outer diameter(mm) | 5.4 | Test voltage(kV) | 2.0 | Weight approx.(kg / km) | 38 |
---|---|---|---|---|---|
Cop | 44 |