Power Cable PVC screened NYCWY

Power Cable   PVC screened NYCWY

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32260/1000
32261/1000
32261/500
32262/1000
32263/1000
32264/1000
32265/1000
32266/1000
32267/1000
32268/1000
32269/1000
32270/1000
32270/500
32271/1000
32272/1000
32272/500
32273/500
32274/1000
32275/1000
32276/1000
32277/1000
32278/1000
32279/1000
32279/500
32280/1000
32282/1000
32282/500
32283/1000
32283/500
32284/1000
32284/500
32285/1000
32285/500
32286/1000
32286/500
32287/1000
32287/500
32288/1000
32288/500
32289/1000
32289/500
32290/1000
32290/500
32291/500
32292/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Conductor class Core identification Conductor material Conductor form Pilot-wire nominal cross-section Concentric conductor Concentric conductor nominal cross-section Minimum bending radius not moved Perm. Max. conductor temperature Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop AWG-No. flame retardant

7,826.73 €

1 5 Days 101000219Polyvinylchlorid (PVC)Polyvinylchlorid (PVC)10Kl.1 = single wiredColourKupfer, blankrund1Cu101270°C2 x 10 re / 106503128nach EN 60332-1-2

11,893.85 €

1 5 Days 101000221PVCPVC16Kl.1 = single wiredcoloredCu-Litze blankre16-16--2 x 16 re / 168504896VDE 0482-332-1-2

5,946.93 €

1 5 Days 10500221PVCPVC16Kl.1 = single wiredcoloredCu-Litze blankre16-16--2 x 16 re / 168504896VDE 0482-332-1-2

19,968.76 €

1 5 Days 101000224PVCPVC25Kl.2 = multiple wirescoloredCu-Litze blankrm25-25--2 x 25 rm / 2512107634VDE 0482-332-1-2

10,214.92 €

1 5 Days 101000319.5PVCPVC10Kl.1 = single wiredcoloredCu-Litze blankre1-10--3 x 10 re / 107304088VDE 0482-332-1-2

15,296.71 €

1 5 Days 101000322PVCPVC16Kl.1 = single wiredcoloredCu-Litze blankre16-16--3 x 16 re / 1610006436VDE 0482-332-1-2

21,722.62 €

1 5 Days 101000326PVCPVC25Kl.2 = multiple wirescoloredCu-Litze blankrm16-16--3 x 25 rm / 1615509024VDE 0482-332-1-2

27,454.54 €

1 5 Days 101000327PVCPVC35Kl.2 = multiple wirescoloredCu-Litze blanksm16-16--3 x 35 sm / 16175011902VDE 0482-332-1-2

38,709.43 €

1 5 Days 101000329.5PVCPVC50Kl.2 = multiple wirescoloredCu-Litze blanksm25-25--3 x 50 sm / 25225017231VDE 0482-332-1-2

53,873.59 €

1 5 Days 101000333PVCPVC70Kl.2 = multiple wirescoloredCu-Litze blanksm35-35--3 x 70 sm / 35295024102/0VDE 0482-332-1-2

72,279.04 €

1 5 Days 101000338PVCPVC95Kl.2 = multiple wirescoloredCu-Litze blanksm5-50--3 x 95 sm / 50410032963/0VDE 0482-332-1-2

91,453.81 €

1 5 Days 101000341PVCPVC120Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--3 x 120 sm / 70505042364/0VDE 0482-332-1-2

45,726.90 €

1 5 Days 10500341PVCPVC120Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--3 x 120 sm / 70505042364/0VDE 0482-332-1-2

111,940.52 €

1 5 Days 101000345PVCPVC150Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--3 x 150 sm / 7060005100300 kcmilVDE 0482-332-1-2

142,199.48 €

1 5 Days 101000350PVCPVC185Kl.2 = multiple wirescoloredCu-Litze blanksm95-95--3 x 185 sm / 9575506383350 kcmilVDE 0482-332-1-2

71,099.75 €

1 5 Days 10500350PVCPVC185Kl.2 = multiple wirescoloredCu-Litze blanksm95-95--3 x 185 sm / 9575506383350 kcmilVDE 0482-332-1-2

91,545.08 €

1 5 Days 10500357PVCPVC240Kl.2 = multiple wirescoloredCu-Litze blanksm12-120--3 x 240 sm / 12099508242500 kcmilVDE 0482-332-1-2

24,206.36 €

1 5 Days 101000326PVCPVC25Kl.2 = multiple wirescoloredCu-Litze blankrm25-25--3 x 25 rm / 25160010034VDE 0482-332-1-2

31,972.11 €

1 5 Days 101000327.5PVCPVC35Kl.2 = multiple wirescoloredCu-Litze blanksm35-35--3 x 35 sm / 35185014022VDE 0482-332-1-2

44,109.31 €

1 5 Days 101000329.5PVCPVC50Kl.2 = multiple wirescoloredCu-Litze blanksm5-50--3 x 50 sm / 50245020001VDE 0482-332-1-2

60,804.04 €

1 5 Days 101000334PVCPVC70Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--3 x 70 sm / 70335027962/0VDE 0482-332-1-2

83,088.13 €

1 5 Days 101000338.5PVCPVC95Kl.2 = multiple wirescoloredCu-Litze blanksm95-95--3 x 95 sm / 95455037913/0VDE 0482-332-1-2

105,878.23 €

1 5 Days 101000342PVCPVC120Kl.2 = multiple wirescoloredCu-Litze blanksm12-120--3 x 120 sm / 120555047864/0VDE 0482-332-1-2

52,939.12 €

1 5 Days 10500342PVCPVC120Kl.2 = multiple wirescoloredCu-Litze blanksm12-120--3 x 120 sm / 120555047864/0VDE 0482-332-1-2

137,675.60 €

1 5 Days 101000346PVCPVC150Kl.2 = multiple wirescoloredCu-Litze blanksm15-150--3 x 150 sm / 15069005970300 kcmilVDE 0482-332-1-2

12,154.31 €

1 5 Days 101000420.5PVCPVC10Kl.1 = single wiredcoloredCu-Litze blankre1-10--4 x 10 re / 108905048VDE 0482-332-1-2

6,077.15 €

1 5 Days 10500420.5PVCPVC10Kl.1 = single wiredcoloredCu-Litze blankre1-10--4 x 10 re / 108905048VDE 0482-332-1-2

18,331.47 €

1 5 Days 101000423.5PVCPVC16Kl.1 = single wiredcoloredCu-Litze blankre16-16--4 x 16 re / 1612507966VDE 0482-332-1-2

9,165.74 €

1 5 Days 10500423.5PVCPVC16Kl.1 = single wiredcoloredCu-Litze blankre16-16--4 x 16 re / 1612507966VDE 0482-332-1-2

26,168.24 €

1 5 Days 101000428PVCPVC25Kl.2 = multiple wirescoloredCu-Litze blankrm16-16--4 x 25 rm / 16180011424VDE 0482-332-1-2

13,084.12 €

1 5 Days 10500428PVCPVC25Kl.2 = multiple wirescoloredCu-Litze blankrm16-16--4 x 25 rm / 16180011424VDE 0482-332-1-2

34,398.22 €

1 5 Days 101000429PVCPVC35Kl.2 = multiple wirescoloredCu-Litze blanksm16-16--4 x 35 sm / 16205015262VDE 0482-332-1-2

17,199.11 €

1 5 Days 10500429PVCPVC35Kl.2 = multiple wirescoloredCu-Litze blanksm16-16--4 x 35 sm / 16205015262VDE 0482-332-1-2

48,149.10 €

1 5 Days 101000433PVCPVC50Kl.2 = multiple wirescoloredCu-Litze blanksm25-25--4 x 50 sm / 25270022031VDE 0482-332-1-2

24,074.54 €

1 5 Days 10500433PVCPVC50Kl.2 = multiple wirescoloredCu-Litze blanksm25-25--4 x 50 sm / 25270022031VDE 0482-332-1-2

67,058.38 €

1 5 Days 101000437PVCPVC70Kl.2 = multiple wirescoloredCu-Litze blanksm35-35--4 x 70 sm / 35375030822/0VDE 0482-332-1-2

33,529.19 €

1 5 Days 10500437PVCPVC70Kl.2 = multiple wirescoloredCu-Litze blanksm35-35--4 x 70 sm / 35375030822/0VDE 0482-332-1-2

92,226.06 €

1 5 Days 101000443.5PVCPVC95Kl.2 = multiple wirescoloredCu-Litze blanksm5-50--4 x 95 sm / 50500042083/0VDE 0482-332-1-2

46,113.03 €

1 5 Days 10500443.5PVCPVC95Kl.2 = multiple wirescoloredCu-Litze blanksm5-50--4 x 95 sm / 50500042083/0VDE 0482-332-1-2

117,499.16 €

1 5 Days 101000447PVCPVC120Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--4 x 120 sm / 70635053884/0VDE 0482-332-1-2

58,749.58 €

1 5 Days 10500447PVCPVC120Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--4 x 120 sm / 70635053884/0VDE 0482-332-1-2

142,110.61 €

1 5 Days 101000451PVCPVC150Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--4 x 150 sm / 7076506540300 kcmilVDE 0482-332-1-2

71,055.31 €

1 5 Days 10500451PVCPVC150Kl.2 = multiple wirescoloredCu-Litze blanksm7-70--4 x 150 sm / 7076506540300 kcmilVDE 0482-332-1-2

89,859.74 €

1 5 Days 10500456PVCPVC185Kl.2 = multiple wirescoloredCu-Litze blanksm95-95--4 x 185 sm / 9593508159350 kcmilVDE 0482-332-1-2

116,475.00 €

1 5 Days 10500462.5PVCPVC240Kl.2 = multiple wirescoloredCu-Litze blanksm12-120--4 x 240 sm / 1201160010546500 kcmilVDE 0482-332-1-2

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Rated voltage U(kV) 1.0 Rated voltage Uo(kV) 0.6
Perm. External cable temperature during installation / handling -5°C to +50°C Perm. External cable temperature after mounting without vibration -40°C to +70°C Minimum bending radius 12
Test voltage(kV) 4.0 protective conductor no Halogen-free according to EN 50267-2-3 no
UV-resistant no oil resistance no Abrasion and notch resistant no
Suitable for outdoor installation yes

Tech Support