Power Cable PVC screened NYCY

Power Cable   PVC screened NYCY

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32202/1000
32202/500
32203/1000
32203/500
32204/1000
32204/500
32205/1000
32208/1000
32208/500
32209/1000
32209/500
32210/1000
32210/500
32211/1000
32211/500
32214/1000
32214/500
32215/1000
32215/500
32216/1000
32216/500
32217/1000
32217/500
32218/1000
32218/500
32220/1000
32220/500
32221/1000
32221/500
32222/1000
32223/1000
32225/1000
32225/500
32227/1000
32230/1000
32230/500
32231/1000
32231/500
32232/1000
32232/500
32233/1000
32234/1000
32234/500
32236/1000
32237/1000
32239/1000
32239/500
32241/1000
32241/500
32243/1000
32244/1000
32244/500
32246/1000
32247/1000
32248/1000
32248/500
32250/1000
32251/1000
32252/1000
32255/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Pilot-wire nominal cross-section Concentric conductor nominal cross-section Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop AWG-No.

2,089.05 €

1 5 Days 1010002131.51.51.52 x 1.5 re / 1.520552.016

1,044.53 €

1 5 Days 105002131.51.51.52 x 1.5 re / 1.520552.016

2,764.09 €

1 5 Days 101000213.52.52.52.52 x 2.5 re / 2.527080.014

1,382.05 €

1 5 Days 10500213.52.52.52.52 x 2.5 re / 2.527080.014

3,900.16 €

1 5 Days 101000215.544.42 x 4 re / 4360123.012

1,950.08 €

1 5 Days 10500215.544.42 x 4 re / 4360123.012

5,308.24 €

1 5 Days 10100021766.62 x 6 re / 6435182.010

2,470.34 €

1 5 Days 101000313.51.51.51.53 x 1.5 re / 1.522566.016

1,235.18 €

1 5 Days 10500313.51.51.51.53 x 1.5 re / 1.522566.016

3,279.42 €

1 5 Days 101000314.52.52.52.53 x 2.5 re / 2.5290104.014

1,639.71 €

1 5 Days 10500314.52.52.52.53 x 2.5 re / 2.5290104.014

4,827.29 €

1 5 Days 101000316.544.43 x 4 re / 440016112

2,413.64 €

1 5 Days 10500316.544.43 x 4 re / 440016112

6,660.35 €

1 5 Days 101000317.566.63 x 6 re / 651024010

3,330.17 €

1 5 Days 10500317.566.63 x 6 re / 651024010

2,869.49 €

1 5 Days 101000414.51.51.51.54 x 1.5 re / 1.526081.016

1,434.75 €

1 5 Days 10500414.51.51.51.54 x 1.5 re / 1.526081.016

3,948.14 €

1 5 Days 101000415.52.52.52.54 x 2.5 re / 2.535012814

1,974.06 €

1 5 Days 10500415.52.52.52.54 x 2.5 re / 2.535012814

5,778.40 €

1 5 Days 10100041744.44 x 4 re / 4470200.012

2,889.20 €

1 5 Days 1050041744.44 x 4 re / 4470200.012

8,074.74 €

1 5 Days 101000418.566.64 x 6 re / 6590297.010

4,037.37 €

1 5 Days 10500418.566.64 x 6 re / 6590297.010

13,253.94 €

1 5 Days 101000421101104 x 10 re / 109005048

6,626.98 €

1 5 Days 10500421101104 x 10 re / 109005048

3,084.40 €

1 5 Days 1010005151.51.51.55 x 1.5 re / 1.533095.016

1,542.21 €

1 5 Days 105005151.51.51.55 x 1.5 re / 1.533095.016

4,620.00 €

1 5 Days 1010005162.52.52.55 x 2.5 re / 2.5400152.014

2,309.99 €

1 5 Days 105005162.52.52.55 x 2.5 re / 2.5400152.014

7,510.13 €

1 5 Days 10100051944.45 x 4 re / 4560238.012

9,973.23 €

1 5 Days 10100052166.65 x 6 re / 6710355.010

8,698.08 €

1 5 Days 10100072144.47 x 4 re / 4670315.012

4,349.04 €

1 5 Days 1050072144.47 x 4 re / 4670315.012

4,285.18 €

1 5 Days 1010007161.52.52.57 x 1.5 re / 2.5350133.016

5,811.49 €

1 5 Days 10100010191.52.52.510 x 1.5 re / 2.544017616

2,905.75 €

1 5 Days 1050010191.52.52.510 x 1.5 re / 2.544017616

6,399.51 €

1 5 Days 10100012201.52.52.512 x 1.5 re / 2.5500205.016

3,199.76 €

1 5 Days 1050012201.52.52.512 x 1.5 re / 2.5500205.016

7,484.47 €

1 5 Days 1010001420.51.52.52.514 x 1.5 re / 2.5540234.016

3,742.23 €

1 5 Days 105001420.51.52.52.514 x 1.5 re / 2.5540234.016

8,939.95 €

1 5 Days 10100016221.54.416 x 1.5 re / 4600276.016

9,760.92 €

1 5 Days 10100019231.54.419 x 1.5 re / 4690320.016

4,880.47 €

1 5 Days 1050019231.54.419 x 1.5 re / 4690320.016

12,390.97 €

1 5 Days 10100024261.56624 x 1.5 re / 686041316

14,886.97 €

1 5 Days 10100030271.56.630 x 1.5 re / 61230499.016

29,380.55 €

1 5 Days 10100052.0321.511052 x 1.5 re / 101820869.016

14,690.27 €

1 5 Days 1050052.0321.511052 x 1.5 re / 101820869.016

5,774.86 €

1 5 Days 101000717.52.52.52.57 x 2.5 re / 2.5450200.014

2,887.44 €

1 5 Days 10500717.52.52.52.57 x 2.5 re / 2.5450200.014

8,645.84 €

1 5 Days 1010001020.52.54.410 x 2.5 re / 4600286.014

9,928.79 €

1 5 Days 10100012212.54.412 x 2.5 re / 4660334.014

4,964.40 €

1 5 Days 1050012212.54.412 x 2.5 re / 4660334.014

12,136.64 €

1 5 Days 1010001422.52.56.614 x 2.5 re / 6800403.014

12,883.99 €

1 5 Days 10100016232.56.616 x 2.5 re / 6910451.014

14,700.32 €

1 5 Days 1010001923.52.56.619 x 2.5 re / 6950523.014

7,350.16 €

1 5 Days 105001923.52.56.619 x 2.5 re / 6950523.014

19,371.82 €

1 5 Days 10100024282.511024 x 2.5 re / 101300696.014

23,866.89 €

1 5 Days 10100030302.511030 x 2.5 re / 101610840.014

33,088.48 €

1 5 Days 10100040352.511040 x 2.5 re / 1021001080.014

13,850.16 €

1 5 Days 10100072466.67 x 6 re / 6790470.010

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Core insulation PVC Coat Material PVC
Rated voltage U(kV) 1.0 Rated voltage Uo(kV) 0.6 Perm. External cable temperature during installation / handling -5°C to +50°C
Perm. External cable temperature after mounting without vibration -40°C to +70°C Conductor class Kl.1 = single wired Core identification colored
Conductor material Cu-Litze blank Conductor form re Minimum bending radius 12
Test voltage(kV) 4.0 protective conductor no Halogen-free according to EN 50267-2-3 no
flame retardant VDE 0482-332-1-2 UV-resistant no oil resistance no
Abrasion and notch resistant no Suitable for outdoor installation yes

Tech Support