Single Core SILICONE / RUBBER halogen free FZLS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23108/100
23109/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Weight approx.
(kg / km)

249.53 €

1 5 Days 10760

173.07 €

1 5 Days 10534

Loading...

  1. 1

Basic information

Overall Length(m) 100 Cop(kg / km) 9.6 Nominal cross section(mm2) 1
Test voltage for 5 mm Ø = 15 kV, for 7 mm Ø = 20 kV Radiation resistance up to 20 Mrad

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360