Single Core halogen free H07Z K

Single Core halogen free  H07Z K

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51768/100
51769/100
51769/500
51770/100
51771/100
51772/100
51773/100
51774/100
51775/100
51776/100
51777/100
51778/100
51779/100
51780/100
51781/100
51782/100
51783/100
51784/100
51785/100
51786/100
51786/500
51787/100
51787/500
51788/100
51788/500
51789/100
51789/500
51790/100
51790/500
51791/100
51791/500
51792/100
51792/500
51794/100
51794/500
51795/100
51795/500
51796/100
51796/500
51797/100
51797/500
51798/100
51798/500
51799/100
51799/500
51800/100
51801/100
51802/100
51803/100
51803/500
51804/100
51804/500
51805/100
51805/1000
51805/500
51806/100
51806/500
51807/100
51807/500
51808/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

50.04 €

1 5 Days 10100min 2.8 - max 3.52.51.52438

49.82 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

249.12 €

1 5 Days 10500min 2.8 - max 3.52.51.52458

49.82 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

49.82 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

49.82 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

52.72 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

54.48 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

53.20 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

52.72 €

1 5 Days 10100min 2.8 - max 3.52.51.52458

80.30 €

1 5 Days 10100min 3.4 - max 4.32.52.53558

80.30 €

1 5 Days 10100min 3.4 - max 4.32.52.53558

80.54 €

1 5 Days 10100min 3.4 - max 4.32.52.53558

79.98 €

1 5 Days 10100min 3.4 - max 4.32.52.53558

79.98 €

1 5 Days 10100min 3.4 - max 4.32.52.53558

84.27 €

1 5 Days 10100min 3.4 - max 4.32.52.53558

87.17 €

1 5 Days 10100min 3.4 - max 4.32.52.53596

84.27 €

1 5 Days 10100min 3.4 - max 4.32.52.53596

84.74 €

1 5 Days 10100min 3.4 - max 4.32.52.53596

123.96 €

1 5 Days 10100min 3.9 - max 4.92.545196

619.82 €

1 5 Days 10500min 3.9 - max 4.92.545196

126.86 €

1 5 Days 10100min 3.9 - max 4.92.545196

634.31 €

1 5 Days 10500min 3.9 - max 4.92.545196

127.45 €

1 5 Days 10100min 3.9 - max 4.92.545196

637.29 €

1 5 Days 10500min 3.9 - max 4.92.545196

122.32 €

1 5 Days 10100min 3.9 - max 4.92.545196

611.64 €

1 5 Days 10500min 3.9 - max 4.92.545196

123.50 €

1 5 Days 10100min 3.9 - max 4.92.545196

617.49 €

1 5 Days 10500min 3.9 - max 4.92.545196

128.97 €

1 5 Days 10100min 3.9 - max 4.92.5451154

644.83 €

1 5 Days 10500min 3.9 - max 4.92.5451154

132.45 €

1 5 Days 10100min 3.9 - max 4.92.5451154

662.31 €

1 5 Days 10500min 3.9 - max 4.92.5451154

128.97 €

1 5 Days 10100min 3.9 - max 4.92.5451154

644.83 €

1 5 Days 10500min 3.9 - max 4.92.5451154

179.66 €

1 5 Days 10100min 4.4 - max 5.52.5671154

898.32 €

1 5 Days 10500min 4.4 - max 5.52.5671154

178.48 €

1 5 Days 10100min 4.4 - max 5.52.5671154

892.45 €

1 5 Days 10500min 4.4 - max 5.52.5671154

182.55 €

1 5 Days 10100min 4.4 - max 5.52.5671154

912.72 €

1 5 Days 10500min 4.4 - max 5.52.5671154

177.57 €

1 5 Days 10100min 4.4 - max 5.52.5671154

887.80 €

1 5 Days 10500min 4.4 - max 5.52.5671240

180.36 €

1 5 Days 10100min 4.4 - max 5.52.5671240

901.84 €

1 5 Days 10500min 4.4 - max 5.52.5671240

185.94 €

1 5 Days 10100min 4.4 - max 5.52.5671240

191.06 €

1 5 Days 10100min 4.4 - max 5.52.5671240

185.25 €

1 5 Days 10100min 4.4 - max 5.52.5671240

189.56 €

1 5 Days 10100min 4.4 - max 5.52.5671240

947.77 €

1 5 Days 10500min 4.4 - max 5.52.5671240

324.87 €

1 5 Days 10100min 5.7 - max 7.12.510118240

1,624.37 €

1 5 Days 10500min 5.7 - max 7.12.510118336

324.77 €

1 5 Days 10100min 5.7 - max 7.12.510118336

3,247.63 €

1 5 Days 101000min 5.7 - max 7.12.510118336

1,623.82 €

1 5 Days 10500min 5.7 - max 7.12.510118336

324.87 €

1 5 Days 10100min 5.7 - max 7.12.510118336

1,624.37 €

1 5 Days 10500min 5.7 - max 7.12.510118480

323.48 €

1 5 Days 10100min 5.7 - max 7.12.510118480

1,617.40 €

1 5 Days 10500min 5.7 - max 7.12.510118480

324.77 €

1 5 Days 10100min 5.7 - max 7.12.510118480

Loading...

Basic information

Rated voltage U(kV) 0.75 Rated voltage Uo(kV) 0.45 Temperature range(°C) -40°C to +90°C
radiation resistance up to 20 Mrad

Tech Support