Single Core PVC ESUY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28930/1000
28930/500
28931/1000
28931/500
28932/1000
28932/500
28933/1000
28933/500
28934/1000
28934/500
28935/1000
28936/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Cop
(kg / km)
Nominal cross section
(mm2)
Weight approx.
(kg / km)

10,384.46 €

1 5 Days 1010008.319416230

5,192.24 €

1 5 Days 105008.319416230

13,060.79 €

1 5 Days 1010009.528025335

6,530.40 €

1 5 Days 105009.528025335

16,114.52 €

1 5 Days 10100011.241535475

8,057.27 €

1 5 Days 1050011.241535475

23,807.96 €

1 5 Days 10100013.258550670

11,903.97 €

1 5 Days 1050013.258550670

33,707.94 €

1 5 Days 10100015.682070905

16,853.96 €

1 5 Days 1050015.682070905

49,524.27 €

1 5 Days 10100017.41090951220

68,523.52 €

1 5 Days 10100019.813601201505

Loading...

  1. 1

Basic information

Temperature range(°C) -5°C to +70°C Test voltage 2000 V

Tech Support