Single Core PVC H05 V K

Single Core PVC H05 V K

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26386/100
26387/100
26388/100
26395/100
26396/100
26397/100
26590/1000
26591/1000
26592/1000
26593/1000
26594/1000
26595/1000
26596/1000
26597/1000
26598/1000
26602/1000
26606/1000
26607/1000
26608/1000
26609/1000
26610/1000
26611/1000
26612/1000
26613/1000
26617/1000
26618/1000
26619/1000
26622/1000
26623/1000
26624/1000
26625/1000
26626/1000
26627/1000
26628/1000
26629/1000
26631/1000
26634/1000
26635/1000
29081/100
29082/100
29083/100
29084/100
29085/100
29086/100
29087/100
29088/100
29089/100
29090/100
29091/100
29092/100
29093/100
29094/100
29097/100
29098/100
29099/100
29100/100
29101/100
29102/100
29103/100
29104/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Rated voltage U
(kV)
Rated voltage Uo
(kV)
Test voltage
(kV)
Nominal cross section
(mm2)
Cop

15.00 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

20.40 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

26.01 €

1 5 Days 10100min 2.4 - max 2.80.50.32.019.6

34.78 €

1 5 Days 10100min 2.8 - max 3.40.750.452.51.514.4

60.24 €

1 5 Days 10100min 3.4 - max 4.10.750.452.52.524

90.58 €

1 5 Days 10100min 3.9 - max 4.80.750.452.5438

166.57 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

164.71 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

164.71 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

164.71 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

165.45 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

178.28 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

176.05 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

167.32 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

178.28 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

188.88 €

1 5 Days 101000min 2.1 - max 2.50.50.32.00.54.8

230.34 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

227.93 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

227.93 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

227.93 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

227.93 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

237.59 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

248.19 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

242.06 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

274.96 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

252.84 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

229.42 €

1 5 Days 101000min 2.2 - max 2.70.50.32.00.757.2

288.53 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

294.85 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

290.94 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

290.58 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

298.38 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

318.28 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

327.20 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

305.07 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

299.31 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

314.18 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

290.94 €

1 5 Days 101000min 2.4 - max 2.80.50.32.019.6

14.57 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

14.57 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

14.57 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

14.57 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

14.57 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

15.62 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

16.19 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

15.62 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

15.62 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

15.62 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

15.62 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

20.29 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

16.19 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

15.62 €

1 5 Days 10100min 2.1 - max 2.50.50.32.00.54.8

19.71 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

20.20 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

20.20 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

20.20 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

20.20 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

20.97 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

21.33 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

20.97 €

1 5 Days 10100min 2.2 - max 2.70.50.32.00.757.2

Loading...

Basic information

Perm. External cable temperature during installation / handling -5°C to +70°C Perm. External cable temperature after mounting without vibration -30°C to +80°C radiation resistance up to 80 Mrad

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support