• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Single Core PVC H07 V K

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26690/1000
26691/1000
26692/1000
26693/1000
26694/1000
26695/1000
26702/100
26702/1000
26703/1000
26706/100
26706/1000
26706/500
26707/100
26707/500
26708/100
26708/1000
26708/500
26709/100
26709/1000
26709/500
26710/500
26711/100
26711/1000
26711/500
26712/100
26712/1000
26718/100
26718/500
26722/1000
26722/500
26723/500
26738/1000
26738/500
26739/1000
26739/500
26740/500
26741/1000
26741/500
26742/1000
26742/500
26743/1000
26825/1000
26825/500
26826/1000
26826/500
26827/1000
26827/500
26828/500
26829/1000
26829/500
26837/500
26841/1000
26841/500
26842/1000
26842/500
26843/1000
26843/500
26844/500
26845/500
26849/500
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Cop

192.00 €

5 Days 101000min 2.8 - max 3.42.51.514.4

194.57 €

5 Days 101000min 2.8 - max 3.42.51.514.4

196.29 €

5 Days 101000min 2.8 - max 3.42.51.514.4

190.29 €

5 Days 101000min 2.8 - max 3.42.51.514.4

197.14 €

5 Days 101000min 2.8 - max 3.42.51.514.4

203.14 €

5 Days 101000min 2.8 - max 3.42.51.514.4

24.92 €

5 Days 10100min 2.8 - max 3.42.51.514.4

231.43 €

5 Days 101000min 2.8 - max 3.42.51.514.4

203.14 €

5 Days 101000min 2.8 - max 3.42.51.514.4

31.02 €

5 Days 10100min 3.4 - max 4.12.52.524

288.00 €

5 Days 101000min 3.4 - max 4.12.52.524

144.00 €

5 Days 10500min 3.4 - max 4.12.52.524

31.85 €

5 Days 10100min 3.4 - max 4.12.52.524

147.86 €

5 Days 10500min 3.4 - max 4.12.52.524

31.94 €

5 Days 10100min 3.4 - max 4.12.52.524

296.57 €

5 Days 101000min 3.4 - max 4.12.52.524

148.29 €

5 Days 10500min 3.4 - max 4.12.52.524

32.77 €

5 Days 10100min 3.4 - max 4.12.52.524

304.29 €

5 Days 101000min 3.4 - max 4.12.52.524

152.14 €

5 Days 10500min 3.4 - max 4.12.52.524

150.00 €

5 Days 10500min 3.4 - max 4.12.52.524

33.32 €

5 Days 10100min 3.4 - max 4.12.52.524

309.43 €

5 Days 101000min 3.4 - max 4.12.52.524

154.71 €

5 Days 10500min 3.4 - max 4.12.52.524

35.08 €

5 Days 10100min 3.4 - max 4.12.52.524

325.71 €

5 Days 101000min 3.4 - max 4.12.52.524

39.23 €

5 Days 10100min 3.4 - max 4.12.52.524

182.14 €

5 Days 10500min 3.4 - max 4.12.52.524

453.43 €

5 Days 101000min 3.9 - max 4.82.5438

226.71 €

5 Days 10500min 3.9 - max 4.82.5438

211.71 €

5 Days 10500min 3.9 - max 4.82.5438

691.71 €

5 Days 101000min 4.4 - max 5.32.5658

345.86 €

5 Days 10500min 4.4 - max 5.32.5658

678.86 €

5 Days 101000min 4.4 - max 5.32.5658

339.43 €

5 Days 10500min 4.4 - max 5.32.5658

353.57 €

5 Days 10500min 4.4 - max 5.32.5658

684.86 €

5 Days 101000min 4.4 - max 5.32.5658

342.43 €

5 Days 10500min 4.4 - max 5.32.5658

694.29 €

5 Days 101000min 4.4 - max 5.32.5658

347.14 €

5 Days 10500min 4.4 - max 5.32.5658

733.71 €

5 Days 101000min 4.4 - max 5.32.5658

1,152.86 €

5 Days 101000min 5.7 - max 6.82.51096

576.43 €

5 Days 10500min 5.7 - max 6.82.51096

1,160.57 €

5 Days 101000min 5.7 - max 6.82.51096

580.29 €

5 Days 10500min 5.7 - max 6.82.51096

1,170.86 €

5 Days 101000min 5.7 - max 6.82.51096

585.43 €

5 Days 10500min 5.7 - max 6.82.51096

581.57 €

5 Days 10500min 5.7 - max 6.82.51096

1,160.57 €

5 Days 101000min 5.7 - max 6.82.51096

580.29 €

5 Days 10500min 5.7 - max 6.82.51096

638.14 €

5 Days 10500min 5.7 - max 6.82.51096

1,763.14 €

5 Days 101000min 6.7 - max 8.12.516154

881.57 €

5 Days 10500min 6.7 - max 8.12.516154

1,760.57 €

5 Days 101000min 6.7 - max 8.12.516154

880.29 €

5 Days 10500min 6.7 - max 8.12.516154

1,762.29 €

5 Days 101000min 6.7 - max 8.12.516154

881.14 €

5 Days 10500min 6.7 - max 8.12.516154

880.29 €

5 Days 10500min 6.7 - max 8.12.516154

883.71 €

5 Days 10500min 6.7 - max 8.12.516154

936.86 €

5 Days 10500min 6.7 - max 8.12.516154

Loading...

Basic information

Rated voltage U(kV) 0.75 Rated voltage Uo(kV) 0.45 Perm. External cable temperature during installation / handling -5°C to +70°C
Perm. External cable temperature after mounting without vibration -30°C to +80°C radiation resistance up to 80 Mrad

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support