Single Core PVC LIFY

Single Core PVC LIFY

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15093/100
15093/500
15094/100
15094/500
15095/100
15095/500
15096/500
15097/500
15098/500
15099/500
15100/100
15101/100
15102/100
15103/100
15104/100
15105/100
15106/100
15107/100
15108/100
15109/100
15114/100
15114/500
15115/100
15115/1000
15116/50
15117/100
15117/500
15118/1000
15118/500
15120/100
15120/500
15121/500
15123/500
15124/500
15126/1000
15126/500
15127/100
15127/1000
15129/500
15130/500
15135/100
15135/500
15136/100
15136/500
15137/50
15137/100
15137/500
15138/500
15139/100
15139/500
15140/500
15200/100
15201/100
15202/100
15203/100
15204/100
15205/100
15206/100
15207/100
15208/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

309.89 €

1 5 Days 101006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

1,549.46 €

1 5 Days 105006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

562.62 €

1 5 Days 101007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

2,813.07 €

1 5 Days 105007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

763.89 €

1 60 Days 101008.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

3,819.48 €

1 5 Days 105008.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

5,534.96 €

1 5 Days 1050010.5up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV25294240

8,922.57 €

1 5 Days 1050011.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV35380336

13,247.45 €

1 5 Days 1050014.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV50521480

18,129.67 €

1 5 Days 1050015.5up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV70740672

23.55 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

21.22 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

21.58 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

21.58 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

21.48 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

23.55 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

24.70 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

23.55 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

23.55 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

23.55 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.12.11.2

312.88 €

1 5 Days 101006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

1,564.41 €

1 5 Days 105006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

307.13 €

1 5 Days 101006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

3,071.38 €

1 5 Days 1010006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

284.44 €

1 5 Days 10506up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

578.69 €

1 5 Days 101007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

2,893.47 €

1 5 Days 105007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

5,764.83 €

1 5 Days 1010007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

2,882.41 €

1 5 Days 105007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

767.52 €

1 5 Days 101008.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

3,837.61 €

1 5 Days 105008.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

3,940.79 €

1 5 Days 105008.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

5,573.80 €

1 5 Days 1050010.5up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV25294240

5,542.19 €

1 5 Days 1050010.5up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV25294240

18,461.06 €

1 5 Days 10100011.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV35380336

9,230.52 €

1 5 Days 1050011.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV35380336

1,883.33 €

1 5 Days 1010011.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV35380336

18,833.24 €

1 5 Days 10100011.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV35380336

11,511.53 €

1 5 Days 1050014.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV50521480

13,471.09 €

1 5 Days 1050014.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV50521480

291.21 €

1 5 Days 101006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

1,456.03 €

1 5 Days 105006up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV67160

573.24 €

1 5 Days 101007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

2,866.15 €

1 5 Days 105007.3up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV10130100

381.89 €

1 5 Days 10508.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

763.79 €

1 5 Days 101008.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

3,818.93 €

1 5 Days 105008.8up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV16187160

5,534.96 €

1 5 Days 1050010.5up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV25294240

1,787.62 €

1 5 Days 1010011.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV35380336

8,938.08 €

1 5 Days 1050011.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV35380336

16,422.39 €

1 5 Days 1050014.7up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV50521480

26.24 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

23.67 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

23.67 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

23.67 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

23.67 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

26.24 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

27.03 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

26.24 €

1 51 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

26.24 €

1 5 Days 101001up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV0.142.61.4

Loading...

Basic information

Rated voltage U(kV) 0,5-1 mm² U 0.5, from 1,5 mm² 0.75 Rated voltage Uo(kV) 0,5-1 mm² 0.3, from 1,5 mm² 0.45 Perm. External cable temperature during installation / handling -15°C to +80°C
radiation resistance up to 80 Mrad

Tech Support