Single Core PVC UL CSA H07 V2 K

Single Core PVC UL CSA H07 V2 K

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63335/305
63355/305
63375/305
63376/152
63377/152
63378/152
63379/152
63380/100
63417/305
63418/152
63418/305
63419/305
63420/305
63421/305
63422/152
63422/305
63423/100
63423/305
63424/305
63425/152
63425/305
63427/305
63428/305
63429/152
63429/305
63432/1000
63432/305
63433/152
63434/152
63435/305
63438/100
63438/152
63439/100
63488/305
64123/1000
64123/152
64123/305
64124/152
64124/305
64125/152
64125/305
64126/152
64126/305
64127/100
64127/1000
64127/152
64127/305
64128/152
64128/305
64129/152
64129/305
64130/152
64130/305
64131/100
64131/152
64131/305
64132/305
64133/152
64133/305
64135/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Cop

186.38 €

1 5 Days 103053.052.01.524

186.38 €

1 5 Days 103053.052.01.524

198.80 €

1 5 Days 103053.052.01.538

144.03 €

1 5 Days 101523.62.02.538

208.03 €

1 5 Days 101524.12.0458

312.53 €

1 5 Days 101524.82.0658

546.03 €

1 5 Days 101526.42.01058

519.30 €

1 5 Days 101008.12.01658

186.38 €

1 5 Days 103053.052.01.55.2

95.54 €

1 5 Days 101523.052.01.55.2

191.71 €

1 5 Days 103053.052.01.55.2

186.38 €

1 5 Days 103053.052.01.55.2

186.38 €

1 5 Days 103053.052.01.55.2

186.38 €

1 5 Days 103053.052.01.55.2

137.11 €

1 5 Days 101523.62.02.55.2

275.12 €

1 5 Days 103053.62.02.57.2

90.21 €

1 5 Days 101003.62.02.57.2

275.12 €

1 5 Days 103053.62.02.57.2

275.12 €

1 5 Days 103053.62.02.57.2

137.11 €

1 5 Days 101523.62.02.57.2

275.12 €

1 5 Days 103053.62.02.57.2

417.44 €

1 5 Days 103054.12.047.2

416.43 €

1 5 Days 103054.12.047.2

208.03 €

1 11 Days 101524.12.047.2

417.44 €

1 5 Days 103054.12.047.2

2,207.47 €

1 5 Days 1010004.82.067.2

673.27 €

1 5 Days 103054.82.067.2

306.68 €

1 5 Days 101524.82.067.2

306.68 €

1 5 Days 101524.8-67.2

615.39 €

1 5 Days 103054.8-67.2

337.80 €

1 5 Days 101006.4-107.2

513.44 €

1 5 Days 101526.4-107.2

337.80 €

1 5 Days 101006.4-107.2

615.39 €

1 5 Days 103054.8-67.2

599.55 €

1 5 Days 1010003-1.524

91.12 €

1 5 Days 101523-1.524

182.86 €

1 5 Days 103053-1.524

97.64 €

1 5 Days 101523-1.524

195.91 €

1 5 Days 103053-1.524

98.19 €

1 5 Days 101523-1.524

197.03 €

1 5 Days 103053-1.524

98.19 €

1 5 Days 101523-1.524

197.03 €

1 5 Days 103053-1.524

59.95 €

1 5 Days 101003-1.524

599.55 €

1 5 Days 1010003-1.524

91.12 €

1 5 Days 101523-1.524

182.86 €

1 5 Days 103053-1.524

97.32 €

1 5 Days 101523-1.524

195.28 €

1 5 Days 103053-1.524

109.38 €

1 5 Days 101523-1.524

219.50 €

1 5 Days 103053-1.524

103.20 €

1 5 Days 101523-1.524

207.08 €

1 5 Days 103053-1.524

68.88 €

1 5 Days 101003-1.524

104.69 €

1 5 Days 101523-1.524

210.09 €

1 5 Days 103053-1.524

219.50 €

1 5 Days 103053-1.524

105.26 €

1 5 Days 101523-1.524

211.22 €

1 5 Days 103053-1.524

71.96 €

1 5 Days 101003-1.524

Loading...

Basic information

Temperature range(°C) UL (AWM) -40°C to +105°C, UL (MTW) -40°C to +90°C

Tech Support