• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Single Core SILICONE halogen free SiF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23200/100
23201/100
23202/100
23202/1000
23203/100
23204/100
23205/100
23205/1000
23206/100
23207/100
23208/100
23300/100
23301/100
23302/100
23303/100
23304/100
23305/100
23306/100
23307/100
23308/100
23309/100
23400/100
23401/100
23401/1000
23402/100
23402/1000
23403/100
23404/100
23405/100
23405/1000
23407/100
23408/100
23409/100
23500/100
23501/100
23501/1000
23502/100
23502/1000
23503/100
23504/100
23505/100
23506/100
23507/100
23508/100
23509/100
23513/100
23600/100
23601/100
23601/1000
23602/100
23602/1000
23603/100
23603/1000
23604/100
23604/1000
23605/100
23606/100
23607/100
23608/100
23609/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

23.68 €

1 5 Days 10------

16.89 €

1 5 Days 10------

17.50 €

1 5 Days 10------

174.94 €

1 5 Days 10------

16.66 €

1 5 Days 10------

18.03 €

1 5 Days 10------

23.68 €

1 5 Days 10------

236.85 €

1 5 Days 10------

25.02 €

1 5 Days 10------

25.95 €

1 5 Days 10------

23.68 €

1 5 Days 10------

26.63 €

1 5 Days 10------

26.40 €

1 5 Days 10------

24.82 €

1 5 Days 10------

24.82 €

1 5 Days 10------

24.82 €

1 5 Days 10------

26.63 €

1 5 Days 10------

27.76 €

1 5 Days 10------

26.63 €

1 5 Days 10------

26.63 €

1 5 Days 10------

26.63 €

1 5 Days 10------

34.54 €

1 5 Days 101002.42.00.7511.87.2

32.17 €

1 5 Days 101002.42.00.7511.87.2

321.62 €

1 5 Days 1010002.42.00.7511.87.2

32.17 €

1 5 Days 101002.42.00.7511.87.2

321.62 €

1 5 Days 1010002.42.00.7511.87.2

32.17 €

1 5 Days 101002.42.00.7511.87.2

32.17 €

1 5 Days 101002.42.00.7511.87.2

34.54 €

1 5 Days 101002.42.00.7511.87.2

345.42 €

1 5 Days 1010002.42.00.7511.87.2

34.54 €

1 5 Days 101002.42.00.7511.87.2

34.54 €

1 5 Days 101002.42.00.7511.87.2

34.54 €

1 5 Days 101002.42.00.7511.87.2

41.59 €

1 5 Days 101002.52.0113.59.6

38.51 €

1 5 Days 101002.52.0113.59.6

385.02 €

1 5 Days 1010002.52.0113.59.6

38.99 €

1 5 Days 101002.52.0113.59.6

389.84 €

1 5 Days 1010002.52.0113.59.6

38.75 €

1 5 Days 101002.52.0113.59.6

39.44 €

1 5 Days 101002.52.0113.59.6

41.26 €

1 5 Days 101002.52.0113.59.6

43.95 €

1 5 Days 101002.52.0113.59.6

42.25 €

1 5 Days 101002.52.0113.59.6

42.25 €

1 5 Days 101002.52.0113.59.6

42.03 €

1 5 Days 101002.52.0113.59.6

39.44 €

1 5 Days 101002.52.0113.59.6

54.82 €

1 5 Days 101002.82.01.518.514.4

50.77 €

1 5 Days 101002.82.01.518.514.4

507.71 €

1 5 Days 1010002.82.01.518.514.4

51.20 €

1 5 Days 101002.82.01.518.514.4

512.00 €

1 5 Days 1010002.82.01.518.514.4

51.20 €

1 5 Days 101002.82.01.518.514.4

512.00 €

1 5 Days 1010002.82.01.518.514.4

51.20 €

1 5 Days 101002.82.01.518.514.4

512.00 €

1 5 Days 1010002.82.01.518.514.4

54.82 €

1 5 Days 101002.82.01.518.514.4

56.97 €

1 5 Days 101002.82.01.518.514.4

54.82 €

1 5 Days 101002.82.01.518.514.4

54.82 €

1 5 Days 101002.82.01.518.514.4

54.82 €

1 5 Days 101002.82.01.518.514.4

Loading...

Basic information

Rated voltage U(kV) 0.5 Rated voltage Uo(kV) 0.3 Temperature range(°C) -60°C to +180°C, (short-term up to +220°C)
radiation resistance up to 20 Mrad

Tech Support