Single Core UV resistant halogen free HELUTHERM 145

Single Core UV resistant halogen free  HELUTHERM 145

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51281/1000
51284/1000
51294/100
51295/100
51295/1000
51295/500
51296/100
51296/1000
51297/100
51297/1000
51298/100
51298/1000
51298/500
51299/100
51299/1000
51301/100
51302/100
51303/100
51304/100
51305/100
51305/1000
51305/500
51308/100
51309/100
51309/1000
51310/100
51311/100
51311/1000
51312/100
51312/1000
51313/100
51313/1000
51314/100
51315/100
51316/100
51317/100
51318/100
51319/100
51319/1000
51322/100
51323/100
51323/1000
51323/500
51324/100
51325/100
51325/1000
51326/100
51326/1000
51326/500
51327/100
51327/1000
51327/500
51328/100
51330/100
51331/100
51332/100
51333/100
51336/100
51336/500
51337/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Rated voltage U
(kV)
Rated voltage Uo
(kV)
Test voltage
(kV)
Nominal cross section
(mm2)
Weight approx.
(kg / km)
Cop

498.41 €

1 5 Days 1010001.9--3.50.579.6

498.41 €

1 5 Days 1010001.9--3.50.579.6

62.40 €

1 5 Days 101002.2--3.50.75119.6

53.20 €

1 5 Days 101002.2--3.50.75119.6

532.07 €

1 5 Days 1010002.2--3.50.75119.6

266.03 €

1 5 Days 105002.2--3.50.75119.6

57.62 €

1 5 Days 101002.2--3.50.75119.6

576.13 €

1 5 Days 1010002.2--3.50.751114.4

57.29 €

1 5 Days 101002.2--3.50.751114.4

572.97 €

1 5 Days 1010002.2--3.50.751114.4

57.29 €

1 5 Days 101002.2--3.50.751114.4

572.97 €

1 5 Days 1010002.2--3.50.751114.4

286.49 €

1 5 Days 105002.2--3.50.751114.4

61.24 €

1 5 Days 101002.2--3.50.751114.4

612.39 €

1 5 Days 1010002.2--3.50.751114.4

60.88 €

1 5 Days 101002.2--3.50.751114.4

66.82 €

1 5 Days 101002.2--3.50.751114.4

56.79 €

1 5 Days 101002.2--3.50.751114.4

70.08 €

1 5 Days 101002.2--3.50.751114.4

63.56 €

1 5 Days 101002.2--3.50.751114.4

635.61 €

1 5 Days 1010002.2--3.50.751114.4

317.81 €

1 5 Days 105002.2--3.50.751114.4

62.39 €

1 5 Days 101002.5--3.511414.4

70.56 €

1 5 Days 101002.5--3.511414.4

705.52 €

1 5 Days 1010002.5--3.511424

69.26 €

1 5 Days 101002.5--3.511424

70.56 €

1 5 Days 101002.5--3.511424

705.52 €

1 5 Days 1010002.5--3.511424

70.56 €

1 5 Days 101002.5--3.511424

705.52 €

1 5 Days 1010002.5--3.511424

69.71 €

1 5 Days 101002.5--3.511424

697.15 €

1 5 Days 1010002.5--3.511424

77.39 €

1 5 Days 101002.5--3.511424

72.87 €

1 5 Days 101002.5--3.511424

76.94 €

1 5 Days 101002.5--3.511424

74.61 €

1 5 Days 101002.5--3.511424

77.06 €

1 5 Days 101002.5--3.511424

77.39 €

1 5 Days 101002.5--3.511424

773.94 €

1 5 Days 1010002.5--3.511424

92.77 €

1 5 Days 101002.9--3.51.52024

79.74 €

1 5 Days 101002.9--3.51.52024

797.36 €

1 5 Days 1010002.9--3.51.52038

398.69 €

1 5 Days 105002.9--3.51.52024

85.66 €

1 5 Days 101002.9--3.51.52038

91.13 €

1 5 Days 101002.9--3.51.52038

911.31 €

1 5 Days 1010002.9--3.51.52038

91.73 €

1 5 Days 101002.9--3.51.52038

917.27 €

1 5 Days 1010002.9--3.51.52038

458.64 €

1 5 Days 105002.9--3.51.52038

95.26 €

1 5 Days 101002.9--3.51.52038

952.59 €

1 5 Days 1010002.9--3.51.52038

476.30 €

1 5 Days 105002.9--3.51.52038

111.35 €

1 5 Days 101002.9--3.51.52038

112.38 €

1 5 Days 101002.9--3.51.52058

115.11 €

1 5 Days 101002.9--3.51.52058

121.58 €

1 5 Days 101002.9--3.51.52058

107.21 €

1 5 Days 101002.9up to 1 mm² = 0.5, from 1.5 mm² = 0.75, for solid and protected installation from 1.5 mm² = 1.0up to 1 mm² = 0.3, from 1,5 mm² = 0.45, bei fester und geschützter Verlegung from 1,5 mm² = 0.60up to 0,25 mm² = 2 kV, 0,5-1 mm² = 2,5 kV, ab 1,5 mm² = 3 kV1.52014.4

137.21 €

1 5 Days 101003.5--3.52.53058

686.10 €

1 5 Days 105003.5--3.52.53058

241.77 €

1 5 Days 101003.5--3.52.53058

Loading...

Basic information

Perm. External cable temperature during installation / handling -35°C to +120°C Perm. External cable temperature after mounting without vibration -55°C to +145°C

Tech Support