Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Nominal cross section (mm2) | Weight approx. (kg / km) | Cop | |
---|---|---|---|---|---|---|---|---|---|---|---|
90.75 € | 1 | 5 Days | 10 | 100 | 2.2 | 0.5 | 10 | 4.8 | |||
84.89 € | 1 | 5 Days | 10 | 100 | 2.2 | 0.5 | 10 | 4.8 | |||
848.85 € | 1 | 5 Days | 10 | 1000 | 2.2 | 0.5 | 10 | 7.2 | |||
424.43 € | 1 | 5 Days | 10 | 500 | 2.2 | 0.5 | 10 | 4.8 | |||
84.89 € | 1 | 5 Days | 10 | 100 | 2.2 | 0.5 | 10 | 7.2 | |||
848.85 € | 1 | 5 Days | 10 | 1000 | 2.2 | 0.5 | 10 | 7.2 | |||
84.89 € | 1 | 5 Days | 10 | 100 | 2.2 | 0.5 | 10 | 7.2 | |||
84.89 € | 1 | 5 Days | 10 | 100 | 2.2 | 0.5 | 10 | 7.2 | |||
90.75 € | 1 | 5 Days | 10 | 100 | 2.2 | 0.5 | 10 | 7.2 | |||
90.75 € | 1 | 5 Days | 10 | 100 | 2.2 | 0.5 | 10 | 7.2 | |||
907.61 € | 1 | 5 Days | 10 | 1000 | 2.2 | 0.5 | 10 | 9.6 | |||
97.00 € | 1 | 5 Days | 10 | 100 | 2.5 | 0.75 | 13 | 9.6 | |||
970.08 € | 1 | 5 Days | 10 | 1000 | 2.5 | 0.75 | 13 | 9.6 | |||
97.00 € | 1 | 5 Days | 10 | 100 | 2.5 | 0.75 | 13 | 9.6 | |||
97.45 € | 1 | 5 Days | 10 | 100 | 2.5 | 0.75 | 13 | 14.4 | |||
97.45 € | 1 | 5 Days | 10 | 100 | 2.5 | 0.75 | 13 | 14.4 | |||
97.00 € | 1 | 5 Days | 10 | 100 | 2.5 | 0.75 | 13 | 14.4 | |||
970.08 € | 1 | 5 Days | 10 | 1000 | 2.5 | 0.75 | 13 | 14.4 | |||
113.75 € | 1 | 5 Days | 10 | 100 | 2.6 | 1 | 15 | 14.4 | |||
113.75 € | 1 | 5 Days | 10 | 100 | 2.6 | 1 | 15 | 14.4 | |||
113.75 € | 1 | 5 Days | 10 | 100 | 2.6 | 1 | 15 | 24 | |||
111.73 € | 1 | 5 Days | 10 | 100 | 2.6 | 1 | 15 | 24 | |||
155.07 € | 1 | 5 Days | 10 | 100 | 3.1 | 1.5 | 19 | 24 | |||
1,550.66 € | 1 | 5 Days | 10 | 1000 | 3.1 | 1.5 | 19 | 24 | |||
155.07 € | 1 | 5 Days | 10 | 100 | 3.1 | 1.5 | 19 | 24 | |||
155.07 € | 1 | 5 Days | 10 | 100 | 3.1 | 1.5 | 19 | 24 | |||
166.39 € | 1 | 5 Days | 10 | 100 | 3.1 | 1.5 | 19 | 38 | |||
161.07 € | 1 | 5 Days | 10 | 100 | 3.1 | 1.5 | 19 | 38 | |||
274.21 € | 1 | 5 Days | 10 | 100 | 3.7 | 2.5 | 32 | 38 | |||
274.21 € | 1 | 5 Days | 10 | 100 | 3.7 | 2.5 | 32 | 38 | |||
274.21 € | 1 | 5 Days | 10 | 100 | 3.7 | 2.5 | 32 | 58 | |||
298.54 € | 1 | 5 Days | 10 | 100 | 3.7 | 2.5 | 32 | 58 | |||
310.09 € | 1 | 5 Days | 10 | 100 | 3.7 | 2.5 | 32 | 58 | |||
279.21 € | 1 | 5 Days | 10 | 100 | 3.7 | 2.5 | 32 | 96 | |||
427.72 € | 1 | 5 Days | 10 | 100 | 4.4 | 4 | 50 | 4.8 | |||
427.72 € | 1 | 5 Days | 10 | 100 | 4.4 | 4 | 50 | 4.8 | |||
427.72 € | 1 | 5 Days | 10 | 100 | 4.4 | 4 | 50 | 4.8 | |||
410.06 € | 1 | 5 Days | 10 | 100 | 4.4 | 4 | 50 | 4.8 | |||
696.33 € | 1 | 5 Days | 10 | 100 | 5.2 | 6 | 73 | 4.8 | |||
6,963.38 € | 1 | 5 Days | 10 | 1000 | 5.2 | 6 | 73 | 7.2 | |||
721.90 € | 1 | 5 Days | 10 | 100 | 5.2 | 6 | 73 | 7.2 | |||
1,166.66 € | 1 | 5 Days | 10 | 100 | 6.8 | 10 | 125 | 7.2 |
Loading...
Rated voltage U(kV) | 0.5 | Rated voltage Uo(kV) | 0.3 | Temperature range(°C) | -60°C to +180°C, M2106(short-term up to +220°C) |
---|---|---|---|---|---|
Test voltage(kV) | 2.0 | radiation resistance | up to 20 Mrad |
Configure
Basic Attributes
Overall Length(m)
Finished outer diameter(mm)
Nominal cross section(mm2)
Weight approx.(kg / km)
Cop
Filter by standard shipping days
Optional Attributes