Telephone & Fire Warning Cable screened halogen free J 2Y(ST)H (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34166/1000
34166/500
34177/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Cop
(kg / km)
Weight approx.
(kg / km)
Number of couples x cross section
(mm2)

821.53 €

1 5 Days 10100045.813442 x 2 x 0.6

410.76 €

1 5 Days 1050045.813442 x 2 x 0.6

14,255.99 €

1 5 Days 1050020025.2588940100 x 2 x 0.6

Loading...

  1. 1

Basic information

Conductor material Copper, blank Nominal cross-section 0.6 Conductor class Kl.1 = single wired
Temperature range (moved)(°C) -5°C to +70°C Temperature range (not moved)(°C) -30°C to +70°C Test voltage 800 V
Stranding element Fours Core identification Colour Screen over stranding Foil
Flame retadent according to EN 60332-1-2

Tech Support