Cables with connector coupling M12x1

Cables with connector coupling M12x1
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Cables with connector M12x1 GN 330 are used in conjunction with standard elements, which have an electrical switching function.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
330-M12X1-4-G-5
330-M12X1-4-G-10
330-M12X1-5-G-5
330-M12X1-5-G-10
330-M12X1-8-G-5
330-M12X1-8-G-10
330-M12X1-8-W-5
330-M12X1-8-W-10
330-M12X1-12-G-5
330-M12X1-12-G-10
330-M12X1-12-W-5
330-M12X1-12-W-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of contacts Length l
(m)
Type Weight
(kg)

34.30 €

1 Available 7 Days 45G, Connector, straight-

47.78 €

1 Available 7 Days 410G, Connector, straight-

42.36 €

1 Available 7 Days -5G, Connector, straight0.265

59.90 €

1 Available 7 Days -10G, Connector, straight0.195

59.36 €

1 Available 7 Days 85G, Connector, straight-

81.22 €

1 Available 7 Days 810G, Connector, straight-

59.22 €

1 Available 7 Days 85W, Connector, 90° angled-

84.50 €

1 Available 7 Days 810W, Connector, 90° angled-

90.96 €

1 Available 7 Days -5G, Connector, straight-

106.06 €

74.24 €

1 Available Same day

Stock

-10G, Connector, straight-

87.10 €

1 Available 7 Days -5W, Connector, 90° angled-

108.98 €

1 Available 7 Days -10W, Connector, 90° angled-

Loading...

  1. 1

Basic information

Connector M 12 x 1

Tech Support