NX Series NX1P2 CPU Unit

NX Series NX1P2 CPU Unit

Click on this image to zoom in.

Click on this image to zoom in.

Up to 8 axes can be controlled by EtherCAT
Sysmac entry-level model that combines advanced motion control and a network that realizes IoT on the factory floor in a single package

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NX1P2-1040DT
NX1P2-1040DT1
NX1P2-1140DT
NX1P2-1140DT1
NX1P2-9024DT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs/Outputs
(Point)
Output Format Number of Inputs
(Point)
Number of Outputs
(Point)
Program capacity
(B)
Variables capacity
(B)
Number of motion axes Maximum number of used real axes Current consumption
(A)

1,767.59 €

1 6 Days 40PNP transistor24161.5 MRetained on power interruption: 32 M / Not retained on power interruption: 2 M26-

1,767.65 €

1 6 Days 40PNP transistor24161.5 MRetained on power interruption: 32 M / Not retained on power interruption: 2 M26-

2,125.16 €

1 6 Days 2,560---20 MRetained on power interruption: 2 M / Not retained on power interruption: 4 M4-5‑V system: 1.9

2,126.17 €

1 6 Days 40PNP transistor24161.5 MRetained on power interruption: 32 M / Not retained on power interruption: 2 M48-

1,050.05 €

1 6 Days 24PNP transistor14101.5 MRetained on power interruption: 32 M / Not retained on power interruption: 2 M04-

Loading...

  1. 1

Basic information

Type Baseless International Standard UL, CUL, CSA, CE

Tech Support