Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Core insulation | Diameter conductor | Operating temperature, fix | Halogen free (acc. EN 50267-2-2) | Number of stranding elements | Core identification | Flame retardant | Stranding element | Screen over stranding | Conductor category | Protective sheath | Low smoke (acc. EN 61034-2) | Longitudinal water blocking | Radial water blocking | Outdoor use permitted | Stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.33 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,243.37 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
621.68 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
171.59 € | 1 | Available | Quote | 10 | 100 | 8 | 10.4 | Black | PE | [Polyethylene-Based] PE | 0.6 | 70 | True | 2 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
1,716.05 € | 1 | Available | Quote | 10 | 1000 | 8 | 10.4 | Black | PE | [Polyethylene-Based] PE | 0.6 | 70 | True | 2 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
858.04 € | 1 | Available | 46 Days | 10 | 500 | 8 | 10.4 | Black | PE | [Polyethylene-Based] PE | 0.6 | 70 | True | 2 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
198.88 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,988.92 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
994.45 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
259.00 € | 1 | Available | 39 Days | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,589.97 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,294.98 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
412.24 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
4,122.44 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,061.21 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
588.30 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
5,883.06 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,941.54 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
871.45 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
8,714.50 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
4,357.25 € | 1 | Available | 46 Days | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,546.51 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
15,465.15 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
7,732.58 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
163.27 € | 1 | Available | 39 Days | 10 | 100 | 4 | 8.8 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 1 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
1,632.72 € | 1 | Available | 39 Days | 10 | 1000 | 4 | 8.8 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 1 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
816.35 € | 1 | Available | 39 Days | 10 | 500 | 4 | 8.8 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 1 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
208.97 € | 1 | Available | 39 Days | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,089.59 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,044.81 € | 1 | Available | 39 Days | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
261.37 € | 1 | Available | 60 Days | 10 | 100 | 12 | 13.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 3 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
2,613.63 € | 1 | Available | 60 Days | 10 | 1000 | 12 | 13.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 3 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
1,306.81 € | 1 | Available | 60 Days | 10 | 500 | 12 | 13.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 3 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
390.49 € | 1 | Available | 8 Days | 10 | 100 | 20 | 15.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 5 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
3,904.90 € | 1 | Available | 5 Days | 10 | 1000 | 20 | 15.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 5 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
7,809.79 € | 1 | Available | 60 Days | 10 | 2000 | 20 | 15.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 5 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
1,952.45 € | 1 | Available | 60 Days | 10 | 500 | 20 | 15.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 5 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
652.93 € | 1 | Available | 60 Days | 10 | 100 | 40 | 19.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 10 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
6,529.30 € | 1 | Available | 60 Days | 10 | 1000 | 40 | 19.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 10 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
3,264.65 € | 1 | Available | 5 Days | 10 | 500 | 40 | 19.5 | Black | PE | [Polyethylene-Based] PE | 0.8 | 70 | True | 10 | Colour + rings | No | Quad | None | Class 1 = solid | Al/PE | False | True | True | True | Bundle | |
869.05 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
8,690.53 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,172.64 € | 1 | Available | Quote | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
4,345.26 € | 1 | Available | 60 Days | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,159.13 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
11,591.27 € | 1 | Available | 60 Days | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
5,795.63 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,371.70 € | 1 | Available | 60 Days | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
13,717.00 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
3,429.25 € | 1 | Available | Quote | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
6,858.50 € | 1 | Available | 60 Days | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,498.58 € | 1 | Available | Quote | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
24,985.84 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12,492.92 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Length(m)
Number of cores(Core)
Colour outer sheath
Material outer sheath
Core insulation
Diameter conductor
Operating temperature, fix
Halogen free (acc. EN 50267-2-2)
Number of stranding elements
Core identification
Flame retardant
Stranding element
Screen over stranding
Conductor category
Protective sheath
Low smoke (acc. EN 61034-2)
Longitudinal water blocking
Radial water blocking
Outdoor use permitted
Stranding
Filter by standard shipping days
Optional Attributes