Configure

Conductor end sleeves AHK, insulated

Part number:

Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Nominal cross section

    Sleeve length

    Colour

    RoHS?Minimum order quantity
    1,5
    8
    Black
    10
    100 pieces
    1,5
    10
    Black
    10
    100 pieces
    2,5
    8
    Blue
    10
    100 pieces
    2,5
    12
    Blue
    10
    100 pieces
    4
    10
    Grey
    10
    100 pieces
    6
    12
    Yellow
    10
    100 pieces
    10
    12
    Red
    10
    100 pieces
    16
    12
    Blue
    10
    100 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.07 €
    ( 0.08 € )
    5 working days
    0.08 €
    ( 0.10 € )
    8 working days
    0.08 €
    ( 0.10 € )
    5 working days
    0.10 €
    ( 0.12 € )
    8 working days
    0.08 €
    ( 0.10 € )
    5 working days
    0.13 €
    ( 0.15 € )
    5 working days
    0.18 €
    ( 0.21 € )
    5 working days
    0.18 €
    ( 0.21 € )
    5 working days

    More Information

    Basic information

    Benefits
    · Thicker insulation and greater wall thickness for higher loads
    · Suitable for all short circuit and earth fault-resistant cables up to 3 kV due to enlarged insulation sleeves

    Application
    · Suitable for unprotected connections on control and distribution panels, rail vehicles, solar systems, ignition cables etc
    · For cables with thick insulation
    · Special conductor end sleeve model with large plastic collar for thick insulation cables (eg NSGAFÖU)