Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type of electric connection | Diameter plug-in contact | Strip length | Connectable conductor cross section | |
---|---|---|---|---|---|---|---|---|---|---|
2.08 € | 100 | Available | 46 Days | 10 | Crimp connection | 2 | 8 | 4 | ||
2.72 € | 10 | Available | 5 Days | 10 | Crimp connection | 2 | 8 | 4 | ||
2.38 € | 100 | Available | 5 Days | 10 | Crimp connection | 2 | 8 | 4 | ||
1.47 € | 100 | Available | 5 Days | 10 | Crimp connection | 2 | 8 | 2.5 | ||
1.55 € | 10 | Available | 5 Days | 10 | Crimp connection | 2 | 8 | 2.5 | ||
0.35 € | 100 | Available | 8 Days | 10 | Crimp connection | 1 | 6 | 1 | ||
0.92 € | 10 | Available | 7 Days | 10 | Crimp connection | 1 | 6 | 1 | ||
0.82 € | 100 | Available | 5 Days | 10 | Crimp connection | 2 | 7 | 2.5 | ||
1.00 € | 100 | Available | 8 Days | 10 | Crimp connection | 2 | 7 | 2.5 | ||
1.10 € | 10 | Available | 5 Days | 10 | Crimp connection | 2 | 7 | 2.5 | ||
0.68 € | 100 | Available | 5 Days | 10 | - | 1 | 6 | 1 | ||
0.72 € | 10 | Available | 5 Days | 10 | - | 1 | 6 | 1 | ||
0.68 € | 100 | Available | 5 Days | 10 | - | 1 | 6 | 1 | ||
0.87 € | 100 | Available | 19 Days | 10 | - | 2 | 7 | 2.5 | ||
0.95 € | 10 | Available | 8 Days | 10 | - | 2 | 7 | 2.5 | ||
1.48 € | 100 | Available | 8 Days | 10 | - | 2 | 7 | 2.5 | ||
1.57 € | 10 | Available | 8 Days | 10 | - | 2 | 7 | 2.5 | ||
1.07 € | 10 | Available | 8 Days | 10 | Crimp connection | 1 | 6 | 1 | ||
1.50 € | 100 | Available | 5 Days | 10 | Crimp connection | 1 | 8 | 1 | ||
1.67 € | 10 | Available | 8 Days | 10 | Crimp connection | 1 | 8 | 1 | ||
1.23 € | 100 | Available | 8 Days | 10 | Crimp connection | 2 | 7 | 2.5 | ||
1.67 € | 10 | Available | 8 Days | 10 | Crimp connection | 2 | 7 | 2.5 | ||
1.38 € | 100 | Available | 8 Days | 10 | Crimp connection | 1 | 6 | 1 | ||
1.47 € | 10 | Available | 32 Days | 10 | Crimp connection | 1 | 6 | 1 | ||
2.05 € | 100 | Available | 5 Days | 10 | Crimp connection | 2 | 8 | 2.5 | ||
2.13 € | 10 | Available | 5 Days | 10 | Crimp connection | 2 | 8 | 2.5 | ||
1.42 € | 100 | Available | 5 Days | 10 | Crimp connection | 1 | 6 | 1 | ||
1.62 € | 10 | Available | 8 Days | 10 | Crimp connection | 1 | 6 | 1 | ||
0.35 € | 100 | Available | 5 Days | 10 | Crimp connection | 1 | 6 | 1 |
Loading...
Material contact | Brass | Material of contact surface | Gold | Packaging type | Blister |
---|---|---|---|---|---|
Type of connection cross section | Round | Mounting method | Inserted | Massive contact | True |
Configure
Basic Attributes
Type of electric connection
Diameter plug-in contact
Strip length
Connectable conductor cross section
Filter by standard shipping days
Optional Attributes