Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Type of connector | RJ45 8(8) | AWG size | 22 | Category | 6A (IEC) |
---|---|---|---|---|---|
Colour | Silver | Connection type | Insulation displacement | Model | Plug |
Screened | True | Special tool necessary | False | Suitable for litz wire conductor | True |
Suitable for round cable | True | Suitable for solid core | True |