Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21700630 |
21700631 |
21700632 |
21700633 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Ambient temperature | Type of connector | AWG size | Category | Colour | Connection type | Degree of protection (IP) | Material connector of connector housing | Model | Outlet direction | Colour coding | Screened | Separate strain relief | Special tool necessary | Suitable for litz wire conductor | Suitable for round cable | Suitable for solid core | With dust cover | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.43 € | 1 | Available | 5 Days | 10 | - | RJ45 8(8) | 22 | 6A (IEC) | Silver | Insulation displacement | - | - | Plug | - | - | True | - | False | True | True | True | - | ||
12.65 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | Screw | - | - | - | - | - | - | - | - | - | - | - | - | ||
50.03 € | 1 | Available | 5 Days | 10 | 85 | RJ45 8(8) | - | 6A (IEC) | - | Insulation displacement | IP68 | Metal | - | Straight | True | - | True | - | - | - | - | True | ||
13.48 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | Screw | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Ambient temperature
Type of connector
AWG size
Category
Colour
Connection type
Degree of protection (IP)
Material connector of connector housing
Model
Outlet direction
Colour coding
Screened
Separate strain relief
Special tool necessary
Suitable for litz wire conductor
Suitable for round cable
Suitable for solid core
With dust cover
Filter by standard shipping days
Optional Attributes