EPIC® DATA PB CCR

EPIC® DATA PB CCR

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Time-saving assembly with IDC connection technology
· Optimum EMC protection with 360 ° shielding

Application
· Repairkit for damaged cables
· To extend existing cable systems

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21700641

Part Number
21700641
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

45.67 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Permitted cable diameter 9,7 Number of poles 5 Core cross section 0,5
Material housing Metal Position cable feed Straight Type of electric connection Insulation displacement connector
Screened True

This page is EPIC® DATA PB CCR, part number 21700641.
You can find the detail information about specifications and dimensions on part number 21700641.

Tech Support