EPIC® DATA M12X

EPIC® DATA M12X

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· UL certification according to technical data enables the product to be used on the North American market
· Stability thanks to die-cast zinc metal housing
· The integrated vibration protection of the connector makes it resistant to shocks and vibrations
· Easy cable connection thanks to crimping or insulation displacement technology
· When connected, protection class IP 67 can be achieved

Application
· Can be used universally on machine interfaces for many applications in data and signal transmission
· Also suitable for EtherCAT, EtherNet/IP and 4-pair PROFINET applications
· For use with fine and ultra-fine wire conductors of classes 5 and 6
· For highly flexible, continuously flexing use in moving machine parts and in the cable chain

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21700602
21700621
21700622
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModel

42.35 €

1 Available 5 Days 10Plug

45.12 €

1 Available 5 Days 10Bus (jack)

45.12 €

1 Available 18 Days 10Bus (jack)

Loading...

  1. 1

Basic information

Type of connector Other AWG size 22 Category 6A (IEC)
Colour Silver Connection type Insulation displacement Screened True
Special tool necessary False Suitable for litz wire conductor True Suitable for round cable True
Suitable for solid core True

Tech Support