EPIC® H-A 10 AD-LB

EPIC® H-A 10 AD-LB
  • Volume Discount
The compact robust metal housing with a single lever can be used, for example, in electronic laboratories.These connectors are attractive because of their compact housing.Metal lid with sturdy hingeProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70444000

Part Number
70444000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.38 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 25 Length 63
Width 29,5 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Housing extension
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support