EPIC® H-A 16 AG-LB

EPIC® H-A 16 AG-LB
  • Volume Discount
The metal housing is suitable for applications requiring a high number of contacts. It has a seal, a single lever and can even be used in electronic laboratories.These connectors are attractive because of their compact housing.Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10462000

Part Number
10462000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

8.95 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 25 Length 79
Width 29,5 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Housing extension
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

This page is EPIC® H-A 16 AG-LB, part number 10462000.
You can find the detail information about specifications and dimensions on part number 10462000.

Tech Support