EPIC® H-A 16 TBFH-LB

EPIC® H-A 16 TBFH-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Small and compact, for applications with high number of contacts

Application
· Electronic laboratory
· Machine and equipment manufacturing
· Control engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70480200
70480400
79480200
79480400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

32.58 €

5 Available 68 Days 10

33.40 €

5 Available 8 Days 10

23.18 €

5 Available 30 Days 10

23.18 €

5 Available 30 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 67 Length 79
Width 29,5 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Coupling housing
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support