EPIC® H-A 3 AG

EPIC® H-A 3 AG

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-A 3 AG
  • EPIC® H-A 3 AG
  • EPIC® H-A 3 AG
  • Volume Discount
The compact plastic or metal housing for rectangular connectors is ideal for use in restricted spaces.Innovative metal and plastic housing designLightweight, chemically resistant plastic housingProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10422000
10422200
10422500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHousing coating Material housing

2.67 €

10 Available 5 Days 10UncoatedPlastic

3.25 €

10 Available 5 Days 10UncoatedPlastic

3.20 €

10 Available 5 Days 10With powder coatingZinc

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 22 Length 23,8
Width 30 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Locking mechanism Single locking lever Position cable feed Above Position of the shackle Base unit
Type of housing Housing extension Corrosion resistant True EMC-version False
UV resistant True With cable screw gland False With hinged lid False
With interlocking device True

Tech Support