Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Degree of protection (IP), mounted | IP65 | Height | 53,5 | Length | 26,8 |
---|---|---|---|---|---|
Width | 23,8 | Operation temperature | 125 | Inflammability class of insulation material acc. with UL94 | HB |
Housing coating | With powder coating | Locking mechanism | Single locking lever | Position cable feed | Above |
Position of the shackle | Base unit | Material housing | Zinc | Type of housing | Coupling housing |
Corrosion resistant | True | EMC-version | False | UV resistant | True |
With hinged lid | False | With interlocking device | True |