EPIC® H-A 3 MTS

EPIC® H-A 3 MTS

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application
· With side cable entry for orderly cable laying and to prevent the cable from bending too much
· Meets protection class IP 65 when locked
· The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings)
· With threaded borehole for use with a corresponding cable gland
· Locking is performed using a single lever on the counter-housing
· The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space

Application
· For protecting the connector insert against environmental influences
· Suitable for outdoor use
· For use with many EPIC® rectangular connector inserts
· For connecting devices and machines to a power supply in various applications
· Withstands high environmental and mechanical stress

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10427500
10512300
19427500
19512300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWith cable screw gland

5.05 €

10 Available 5 Days 10True

4.37 €

10 Available 10 Days 10False

5.07 €

10 Available 5 Days 10True

4.37 €

10 Available 8 Days 10False

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 48 Length 26,8
Width 23,8 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Sideways
Position of the shackle Base unit Material housing Zinc Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With hinged lid False With interlocking device True

Tech Support