Part number:
possible part numbers found.Part number |
---|
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
3.10 € ( 3.69 € ) | 10 working days |
2.67 € ( 3.18 € ) | 5 working days |
3.53 € ( 4.20 € ) | 5 working days |
3.77 € ( 4.49 € ) | 5 working days |
0.88 € ( 1.05 € ) | 5 working days |
0.88 € ( 1.05 € ) | 5 working days |
Benefits
· The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application
· UL certification according to technical data enables the product to be used on the North American market
· Meets protection class IP 65 when locked
· The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings)
· With threaded borehole for use with a corresponding cable gland
· The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space
· Locking takes place using a plastic lever on the counter-housing
· Articles with a "V" in the article name already contain a SKINTOP® plastic cable gland for sealing and strain-relieving cable entry In comparison to housings where the cable gland is added separately, the overall size of this housing is more space-saving
· Self-extinguishing in accordance with UL94 V-0 (flammability test for plastics)
Application
· For protecting the connector insert against environmental influences
· Suitable for outdoor use
· Material that is highly resistant to oil for harsh industrial environments
· For use with many EPIC® rectangular connector inserts
· For connecting devices and machines to the power supply