EPIC® H-B 10 SDRH-BO

EPIC® H-B 10 SDRH-BO
  • Volume Discount
The universal metal housing with pivots for a direct lever and a cable entry is suitable for use in the plastics industry and investment construction.Housing design H-B. The industry standard.More interior space for wiringMetal lid with sturdy hingeProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70045200
70045400
79045200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

27.45 €

5 Available 25 Days 10

28.60 €

5 Available Quote 10

27.63 €

5 Available Quote 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 74 Length 73
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Cover Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support