EPIC® H-B 10 SDRL-BO

EPIC® H-B 10 SDRL-BO
  • Volume Discount
The robust low metal housing is the ideal solution for applications in lighting and sound systems.Housing design H-B. The industry standard.Metal lid with sturdy hingeFor easy introduction of two cablesProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10038000
19038000
79046600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.70 €

10 Available 25 Days 10

26.42 €

10 Available 25 Days 10

29.32 €

10 Available Quote 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 57 Length 73
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Two-sided
Position of the shackle Cover Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support