EPIC® H-B 10 SDRLH-BO

EPIC® H-B 10 SDRLH-BO
  • Volume Discount
The universal metal housing with pivots for a direct lever and 2 cable entries is able to withstand temperatures of up to +125 degrees for a short period. Housing design H-B. The industry standard. Double lever version with 2 levers for increased safety
For easy introduction of two cables
Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70046200
79046200
79046400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

31.23 €

5 Available Quote 10

31.52 €

5 Available Quote 10

33.87 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 74 Length 73
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Two-sided
Position of the shackle Cover Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support