EPIC® H-B 16 SDRL-BO

EPIC® H-B 16 SDRL-BO
  • Volume Discount
The low connector housing with pivots for a double lever, 2 cable entries and a metal cap is not only ideal for use in investment construction. Housing design H-B. The industry standard. Metal lid with sturdy hinge For easy introduction of two cables Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70096000
79096000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.40 €

5 Available 5 Days 10

26.55 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 64 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Two-sided
Position of the shackle Cover Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support