EPIC® H-B 16 SGR-LB

EPIC® H-B 16 SGR-LB
  • Volume Discount
The low metal housing for rectangular connectors can be used not only in investment construction, but also in the plastics industry.Housing design H-B. The industry standard.Single Lever version for quick locking and simple unlocking with lifting aidProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10074900
19074900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

17.80 €

5 Available 5 Days 10

17.60 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 64 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support