• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EPIC® H-B 16 TG

EPIC® H-B 16 TG

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-B 16 TG
  • EPIC® H-B 16 TG
  • Volume Discount
The robust housing for rectangular connectors with a direct cable entry is suitable for use in lighting and sound systems.Housing design H-B. The industry standard.Non-slip ridges for comfortable disconnectingProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10080000
10090000
19080000
19090000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

10.20 €

5 Available 5 Days 10

13.60 €

5 Available 5 Days 10

10.32 €

5 Available 5 Days 10

13.63 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support