EPIC® H-B 16 TG 2X

EPIC® H-B 16 TG 2X
  • Volume Discount
The universal robust low housing consists of pivots for a single lever and 2 direct cable entries and is suitable for investment construction.Housing design H-B. The industry standard.Non-slip ridges for comfortable disconnectingFor easy introduction of two cablesProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19080500

Part Number
19080500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

25.48 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

This page is EPIC® H-B 16 TG 2X, part number 19080500.
You can find the detail information about specifications and dimensions on part number 19080500.

Tech Support