EPIC® H-B 16 TGB

EPIC® H-B 16 TGB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Double lever version with 2 levers for increased safety
· The housing standard Wide choice for all applications

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10081000
19081000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.75 €

5 Available 10 Days 10

13.63 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Above
Position of the shackle Cover Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support