EPIC® H-B 16 TG-RO

EPIC® H-B 16 TG-RO

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-B 16 TG-RO
  • EPIC® H-B 16 TG-RO
  • Volume Discount
The robust metal housing is ideal for use in the plastics industry. It has a direct cable entry and pivots for a single lever. Housing design H-B. The industry standard. Non-slip ridges for comfortable disconnecting
Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10080900
19080900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

10.88 €

5 Available 5 Days 10

10.97 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Above
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support