EPIC® H-B 16 TS

EPIC® H-B 16 TS
  • Volume Discount
The robust metal housing for use in investment construction contains the pivots for a direct lever and a side cable entry.Housing design H-B. The industry standard.Non-slip ridges for comfortable disconnectingProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10082000
10092000
19082000
19092000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

9.80 €

5 Available 5 Days 10

13.57 €

5 Available 5 Days 10

12.33 €

5 Available 5 Days 10

13.58 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support