EPIC® H-B 16 TSB

EPIC® H-B 16 TSB
  • Volume Discount
The universal metal housing with 2 double levers and a side cable entry is ideal for lighting and sound system applications. Housing design H-B. The industry standard. Non-slip ridges for comfortable disconnecting
For connection with counterpart with integrated cover
NEMA 250, UL50E: 12, 4 (latched)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10083000
19083000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.98 €

5 Available 5 Days 10

16.35 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 61 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Cover Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support