EPIC® H-B 16 TSH-RO

EPIC® H-B 16 TSH-RO

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-B 16 TSH-RO
  • EPIC® H-B 16 TSH-RO
  • Volume Discount
The universal metal housing for use in the plastics industry and investment construction has a side cable entry and pivots for a single lever. Housing design H-B. The industry standard. Non-slip ridges for comfortable disconnecting
More interior space for wiring
Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70104200
70104400
79104200
79104400
79104800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

14.62 €

5 Available Quote 10

15.02 €

5 Available 10 Days 10

17.68 €

5 Available 10 Days 10

15.08 €

5 Available 5 Days 10

29.60 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 76 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support