EPIC® H-B 24 TSBH (Part Numbers)

EPIC® H-B 24 TSBH

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-B 24 TSBH
  • EPIC® H-B 24 TSBH
  • Volume Discount
The robust metal housing for rectangular connectors consists of 2 double levers and a side cable entry and can be used for lighting and sound systems.Housing design H-B. The industry standard.Non-slip ridges for comfortable disconnectingFor connection with counterpart with integrated coverProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70157400
70157600
79157400
79157600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

21.43 €

5 Available Quote 10

21.93 €

5 Available 5 Days 10

21.93 €

5 Available 10 Days 10

21.97 €

5 Available 10 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 76 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Cover Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support