EPIC® H-B 6 SDR-LB

EPIC® H-B 6 SDR-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The smallest housing out of the H-B series For inserts with high electrical properties

Application
· Plant engineering
· Control engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10007000
19007000
79015600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

18.72 €

10 Available 8 Days 10

18.78 €

10 Available 8 Days 10

24.52 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 57 Length 60
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid True With interlocking device True

Tech Support