• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EPIC® H-B 6 TS【10 Pieces Per Package】

EPIC® H-B 6 TS

The universal robust housing for rectangular connectors has a side cable entry, pivots for a single lever and can be used, for example, in control systems.Housing design H-B. The industry standard.Non-slip ridges for comfortable disconnectingProtection rating UL50E tested

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10012000
10022000
19012000
19022000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHS

67.40 €

10 Pieces Per Package

5 Days 10

68.50 €

10 Pieces Per Package

5 Days 10

84.30 €

10 Pieces Per Package

5 Days 10

84.50 €

10 Pieces Per Package

5 Days 10

Loading...

  1. 1

Basic information

Shape Square shape Degree of protection (IP), mounted IP65 Height 52
Length 60 Width 43 Operation temperature 125
Inflammability class of insulation material acc. with UL94 HB Housing coating With powder coating Locking mechanism Single locking lever
Position cable feed Sideways Position of the shackle Base unit Material housing Aluminium
Type of housing Plug case Corrosion resistant True EMC-version False
UV resistant True With cable screw gland False With hinged lid False
With interlocking device True

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support