EPIC® H-BE 16 Push-In termination

EPIC® H-BE 16 Push-In termination
  • Volume Discount
Inserting the wire with the female terminal into the push-in insert without using the tool ensures safe installation and saves time. The proven standard inserts for easy assembly
Push-In version - fast and easy tool free connection technology
Screw, crimp, cage clamp and Push-In version - freely combinable
Multifunctional insert for versatile appliactions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423204
44423205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.85 €

5 Available 8 Days 10

14.37 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 500 Diameter plug-in contact 2,5
Ambient temperature 125 Connectable conductor cross section 2.5 Number of poles 16
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V2 Contact type Pin Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts False Modular version True With protective conductor True
With wire protection True

Tech Support