EPIC® H-BE 2.5 machined contacts

EPIC® H-BE 2.5 machined contacts

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-BE 2.5 machined contacts
  • EPIC® H-BE 2.5 machined contacts
  • Volume Discount
The machined contacts for rectangular connectors are available as female and male pins with various cross-section dimensions.For inserts and modules of the EPIC® rectangular connectorsChoice of high quality gold or silver plated contacts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11190000
11190100
11190200
11190300
11190400
11192000
11192100
11192200
11195000
11195100
11195200
11195300
11195400
11197000
11197100
11197200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnectable conductor cross section Material of contact surface

0.28 €

100 Available 8 Days 100.5Silver

0.80 €

100 Available 8 Days 101Silver

0.33 €

100 Available 5 Days 101.5Silver

0.22 €

100 Available 8 Days 102.5Silver

0.27 €

100 Available 8 Days 104Silver

1.62 €

100 Available 5 Days 100.5Gold

1.62 €

100 Available 8 Days 101Gold

1.62 €

100 Available 5 Days 101.5Gold

0.32 €

100 Available 5 Days 100.5Silver

0.32 €

100 Available 8 Days 101Silver

0.22 €

100 Available 5 Days 101.5Silver

0.32 €

100 Available 8 Days 102.5Silver

0.33 €

100 Available 5 Days 104Silver

2.05 €

100 Available 5 Days 100.5Gold

2.05 €

100 Available 5 Days 101Gold

2.05 €

100 Available 5 Days 101.5Gold

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Diameter plug-in contact 2,5 Strip length 7,4
Material contact Brass Packaging type Blister Type of connection cross section Round
Mounting method Inserted Massive contact True

Tech Support