Configure
  • Contact type
  • Est. shipping days
    • All
    • Within 5 working days
    • Within 8 working days

EPIC® H-BE 6 Cage clamp

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related

    Contact type

    RoHS?Minimum order quantity
    Pin
    10
    10 pieces
    Bus
    10
    10 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    8.95 €
    ( 10.65 € )
    5 working days
    8.08 €
    ( 9.62 € )
    8 working days

    More Information

    Basic information

    Benefits
    · Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents
    · Wide variety of suitable housing variants
    · UL certification according to technical data enables the product to be used on the North American market
    · A cage clamp connection enables assembly without special tools and establishes a vibration-proof connection between the contact and the cable Stranded wires can be connected with or without a wire end ferrule
    · Made of robust polycarbonate (flammability class V-2 according to the UL94 testing procedure for the flammability of plastics)
    · In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size

    Application
    · For transmission of control signals to actuators
    · Suitable for wiring inside control cabinets
    · Typical applications include platform, lighting and lifting technology
    · For connecting devices and machines to a power supply in various applications