• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EPIC® H-BE 6 Screw termination【10 Pieces Per Package】

EPIC® H-BE 6 Screw termination

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-BE 6 Screw termination
  • EPIC® H-BE 6 Screw termination

The multi-functional insert can be used for a broad range of applications, from mechanical engineering and the plastics industry through to lighting and sound systems.The proven standard inserts for easy assemblyProven screw for easy installationScrew, crimp, cage clamp and Push-In version - freely combinableRailway applications

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10190000
10190100
10191000
10191100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSContact type With wire protection

46.30 €

10 Pieces Per Package

5 Days 10PinTrue

44.80 €

10 Pieces Per Package

5 Days 10PinFalse

48.30 €

10 Pieces Per Package

5 Days 10BusTrue

45.80 €

10 Pieces Per Package

5 Days 10BusFalse

Loading...

  1. 1

Basic information

Shape Square shape Rated current In(A) 16 Rated voltage(V) 500
Diameter plug-in contact 2,5 Ambient temperature 125 Connectable conductor cross section 2.5
Number of poles 6 Over voltage category III Pollution degree 3
Rated surge voltage 6 Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic
Material contact Brass Material of contact insert Plastic Material of contact surface Silver
Contact insert without contacts False Modular version True With protective conductor True

Additional Products in this Category

Tech Support